![HDT027](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDT027-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wyNjMxN3xpbWFnZS9qcGVnfGgyMS9oYjIvMTAwMDExNzMyNTAwNzgvNTE1V3g1MTVIX0hEVDAyNy1TTlJfMS5qcGd8ZmI3NDZhN2E5MDU2ZjJhMjEwNzUzOTgwYTM0YTRhZTNiMTQ1MThhNDVmNzk0OGQ2YmI5Y2NjZWE3ZjY1YWFhMA)
This kit contains the following reference(s)
- HDT027
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 4 mm |
Internal diameter n°1 | 80 mm |
External diameter 1 | 105 mm |
Weight | 0,072 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 4 mm |
Internal diameter n°1 | 80 mm |
External diameter 1 | 105 mm |
Weight | 0,072 kg |