This kit contains the following reference(s)
- HDT031
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,816 kg |
Internal diameter n°1 | 60 mm |
Width 1 | 38 mm |
External diameter 1 | 115 mm |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,816 kg |
Internal diameter n°1 | 60 mm |
Width 1 | 38 mm |
External diameter 1 | 115 mm |