![HDT033](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDT033-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MTgwNnxpbWFnZS9qcGVnfGg4YS9oNDgvMTAwMDExNzQyMzMxMTgvNTE1V3g1MTVIX0hEVDAzMy1TTlJfMS5qcGd8ODU2OGY1MmRiN2RlOTg4MWRkYmNjZDVmMGEyNzc4ZjM3NTllMmE1OWI2OTcwNTE2YmQ0NWQ4NGU0YWU1M2FkZg)
This kit contains the following reference(s)
- HDT033
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 3,144 kg |
Internal diameter n°1 | 65 mm |
Width 1 | 38 mm |
External diameter 1 | 150 mm |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 3,144 kg |
Internal diameter n°1 | 65 mm |
Width 1 | 38 mm |
External diameter 1 | 150 mm |