
This kit contains the following reference(s)
- HDT036
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 4,086 kg |
| Width 1 | 50 mm |
| Internal diameter n°1 | 62 mm |
| External diameter 1 | 147 mm |

This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Weight | 4,086 kg |
| Width 1 | 50 mm |
| Internal diameter n°1 | 62 mm |
| External diameter 1 | 147 mm |