![HDT037](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDT037-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0ODUxOXxpbWFnZS9qcGVnfGgzYi9oMWEvMTAwMDExNzUwMTk1NTAvNTE1V3g1MTVIX0hEVDAzNy1TTlJfMS5qcGd8NWMzMzNlNDBkZGZmM2MxNjhlYzk1NDM3ZDY1OGEyZWM1MTcxNTcyZDFmZTRhMzZkMDE3OTdmMDM0NzkwYjY4Yg)
This kit contains the following reference(s)
- HDT037
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,401 kg |
Width 1 | 29 mm |
Internal diameter n°1 | 45 mm |
External diameter 1 | 110 mm |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,401 kg |
Width 1 | 29 mm |
Internal diameter n°1 | 45 mm |
External diameter 1 | 110 mm |