![HDT038](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDT038-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wyOTMxMnxpbWFnZS9qcGVnfGgwYy9oMjEvMTAwMDExNzUyMTYxNTgvNTE1V3g1MTVIX0hEVDAzOC1TTlJfMS5qcGd8ODEzZWM2NzIwNjI5OTA2M2Y3NGU4ODJhOWQ1ZjQyODBmMDdiNjFhNDFiNmUxNzRhNjEyZTUzOTk5YmQ1MTYxMw)
This kit contains the following reference(s)
- HDT038
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,302 kg |
Internal diameter n°1 | 50 mm |
Width 1 | 36 mm |
External diameter 1 | 100 mm |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,302 kg |
Internal diameter n°1 | 50 mm |
Width 1 | 36 mm |
External diameter 1 | 100 mm |