![HDT040](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDT040-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wzMzMzM3xpbWFnZS9qcGVnfGg5OS9oMmUvMTAwMDExNzU2MDkzNzQvNTE1V3g1MTVIX0hEVDA0MC1TTlJfMS5qcGd8ODIwNjkwNTAzMTZiY2NiOTY1NGY1NWQwY2M5YzdkZTZhOWI2ODlhMGI1MmNmZjE4ODhjMmIzMzhkYzRhOGQ4Nw)
This kit contains the following reference(s)
- HDT040
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 30 mm |
Internal diameter n°1 | 40 mm |
External diameter 1 | 94 mm |
Weight | 1,022 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 30 mm |
Internal diameter n°1 | 40 mm |
External diameter 1 | 94 mm |
Weight | 1,022 kg |