
Reference HDT044
This kit contains the following reference(s)
- HDT044
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 28 mm |
Internal diameter n°1 | 57 mm |
External diameter 1 | 140 mm |
Weight | 2,15 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Width 1 | 28 mm |
Internal diameter n°1 | 57 mm |
External diameter 1 | 140 mm |
Weight | 2,15 kg |