
Reference HDT045
This kit contains the following reference(s)
- HDT045
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 65 mm |
| Width 1 | 23 mm |
| External diameter 1 | 120 mm |
| Weight | 1,126 kg |

This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 65 mm |
| Width 1 | 23 mm |
| External diameter 1 | 120 mm |
| Weight | 1,126 kg |