
Reference HDT046
This kit contains the following reference(s)
- HDT046
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 28 mm |
Internal diameter n°1 | 80 mm |
External diameter 1 | 150 mm |
Weight | 2,454 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Width 1 | 28 mm |
Internal diameter n°1 | 80 mm |
External diameter 1 | 150 mm |
Weight | 2,454 kg |