
Reference HDT049
This kit contains the following reference(s)
- HDT049
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 30 mm |
Internal diameter n°1 | 50 mm |
External diameter 1 | 116 mm |
Weight | 1,313 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Width 1 | 30 mm |
Internal diameter n°1 | 50 mm |
External diameter 1 | 116 mm |
Weight | 1,313 kg |