
Reference HDT051
This kit contains the following reference(s)
- HDT051
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,39 kg |
Width 1 | 60 mm |
Internal diameter n°1 | 95 mm |
External diameter 1 | 103 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 0,39 kg |
Width 1 | 60 mm |
Internal diameter n°1 | 95 mm |
External diameter 1 | 103 mm |