
Reference HDT052
This kit contains the following reference(s)
- HDT052
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,38 kg |
Width 1 | 54 mm |
Internal diameter n°1 | 92 mm |
External diameter 1 | 100 mm |
Number of components | 2 |