
Reference HDT053
This kit contains the following reference(s)
- HDT053
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 50 mm |
Internal diameter n°1 | 42 mm |
Width 1 | 51 mm |
Weight | 0,173 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
External diameter 1 | 50 mm |
Internal diameter n°1 | 42 mm |
Width 1 | 51 mm |
Weight | 0,173 kg |