
Reference HDT055
This kit contains the following reference(s)
- HDT055
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,002 kg |
Width 1 | 25 mm |
Internal diameter n°1 | 45 mm |
External diameter 1 | 100 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 1,002 kg |
Width 1 | 25 mm |
Internal diameter n°1 | 45 mm |
External diameter 1 | 100 mm |