
Reference HDT056
This kit contains the following reference(s)
- HDT056
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,478 kg |
Internal diameter n°1 | 75 mm |
Width 1 | 13 mm |
External diameter 1 | 115 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 0,478 kg |
Internal diameter n°1 | 75 mm |
Width 1 | 13 mm |
External diameter 1 | 115 mm |