Reference HDT057
This kit contains the following reference(s)
- HDT057
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 34 mm |
Internal diameter n°1 | 44 mm |
External diameter 1 | 112 mm |
Weight | 1,631 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Width 1 | 34 mm |
Internal diameter n°1 | 44 mm |
External diameter 1 | 112 mm |
Weight | 1,631 kg |