
Reference HDT059
This kit contains the following reference(s)
- HDT059
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 65 mm |
Width 1 | 36 mm |
External diameter 1 | 165 mm |
Weight | 3,464 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 65 mm |
Width 1 | 36 mm |
External diameter 1 | 165 mm |
Weight | 3,464 kg |