
Reference HDT060
This kit contains the following reference(s)
- HDT060
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 65 mm |
Width 1 | 33 mm |
External diameter 1 | 140 mm |
Weight | 2,453 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 65 mm |
Width 1 | 33 mm |
External diameter 1 | 140 mm |
Weight | 2,453 kg |