
Reference HDT063
This kit contains the following reference(s)
- HDT063
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 35 mm |
External diameter 1 | 72 mm |
Width 1 | 20 mm |
Weight | 0,393 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 35 mm |
External diameter 1 | 72 mm |
Width 1 | 20 mm |
Weight | 0,393 kg |