
Reference HDT066
This kit contains the following reference(s)
- HDT066
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 28 mm |
Internal diameter n°1 | 55 mm |
External diameter 1 | 116 mm |
Bearing type | Billes |
Weight | 1,185 kg |