Reference HDT067
This kit contains the following reference(s)
- HDT067
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 90 mm |
Width 1 | 46 mm |
External diameter 1 | 98 mm |
Bearing type | Roulement aiguille |
Weight | 0,284 kg |