This kit contains the following reference(s)
- HDT068
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 | 40 mm |
| Internal diameter n°1 | 42 mm |
| Bearing type | Rouleaux coniques |
| Weight | 0,77 kg |
This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Width 1 | 40 mm |
| Internal diameter n°1 | 42 mm |
| Bearing type | Rouleaux coniques |
| Weight | 0,77 kg |