
Reference HDT069
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 50 mm |
Width 1 | 36 mm |
External diameter 1 | 104 mm |
Bearing type | Rouleaux coniques |
Weight | 1,544 kg |
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 50 mm |
Width 1 | 36 mm |
External diameter 1 | 104 mm |
Bearing type | Rouleaux coniques |
Weight | 1,544 kg |