
Reference HDT070
This kit contains the following reference(s)
- HDT070
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 45 mm |
Width 1 | 31 mm |
External diameter 1 | 100 mm |
Bearing type | CYLINDRICAL ROLLER BEARINGS |
Weight | 1,206 kg |