
Reference HDT071
This kit contains the following reference(s)
- HDT071
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 50 mm |
Internal diameter n°1 | 92 mm |
External diameter 1 | 100 mm |
Bearing type | Roulement aiguille |
Weight | 0,363 kg |