
Reference HDT073
This kit contains the following reference(s)
- HDT073
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 65 mm |
External diameter 1 | 152 mm |
Width 1 | 48 mm |
Bearing type | CYLINDRICAL ROLLER BEARING |
Weight | 4,555 kg |