
Reference HDT075
This kit contains the following reference(s)
- HDT075
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,26 kg |
Internal diameter n°1 | 85 mm |
External diameter 1 | 93 mm |
Width 1 | 37 mm |
Bearing type | NEEDLE ROLLER BEARING |