
Reference HDT081
This kit contains the following reference(s)
- HDT081
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 72 mm |
Width 1 | 40 mm |
Bearing type | NEEDLE ROLLER BEARING |
External diameter 1 | 80 mm |
Weight | 0,189 kg |