
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,7 kg |
| Internal diameter n°1 | 67 mm |
| External diameter 2 | 101 mm |
| Width 1 | 32 mm |
| Bearing type | CYLINDRICAL ROLLER BEARING |

| CHARACTERISTICS | |
|---|---|
| Weight | 0,7 kg |
| Internal diameter n°1 | 67 mm |
| External diameter 2 | 101 mm |
| Width 1 | 32 mm |
| Bearing type | CYLINDRICAL ROLLER BEARING |