
Reference HDT083
This kit contains the following reference(s)
- HDT083
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,139 kg |
Internal diameter n°1 | 58 mm |
External diameter 1 | 65 mm |
Width 1 | 36 mm |
Bearing type | NEEDLE ROLLER BEARING |