
Reference HDT085
This kit contains the following reference(s)
- HDT085
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 43 mm |
Width 1 | 8 mm |
Bearing type | CYLINDRICAL ROLLER BEARING |
External diameter 1 | 73 mm |
Weight | 0,088 kg |