
Reference HDT086
This kit contains the following reference(s)
- HDT086
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,229 kg |
Width 1 | 40 mm |
Bearing type | NEEDLE ROLLER BEARING |
External diameter 1 | 83 mm |
Internal diameter n°1 | 75 mm |