
Reference HDT087
This kit contains the following reference(s)
- HDT087
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 60 mm |
Width 1 | 39 mm |
Bearing type | NEEDMLE ROLLER BEARING |
External diameter 1 | 68 mm |
Weight | 0,164 kg |