
Reference HDT089
This kit contains the following reference(s)
- HDT089
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 38 mm |
Width 1 | 22 mm |
Bearing type | CULINDRICAL ROLLER BEARING |
External diameter 1 | 90 mm |
Weight | 0,761 kg |