
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,719 kg |
| Internal diameter n°1 | 40 mm |
| External diameter 1 | 90 mm |
| Width 1 | 23 mm |
| Bearing type | CYLINDRICAL ROLLER BEARING |

| CHARACTERISTICS | |
|---|---|
| Weight | 0,719 kg |
| Internal diameter n°1 | 40 mm |
| External diameter 1 | 90 mm |
| Width 1 | 23 mm |
| Bearing type | CYLINDRICAL ROLLER BEARING |