
Reference HDT092
This kit contains the following reference(s)
- HDT092
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 31 mm |
External diameter 1 | 51 mm |
Bearing type | NEEDLE ROLLER BEARING |
Weight | 0,183 kg |