
Reference HDT093
This kit contains the following reference(s)
- HDT093
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 86 mm |
External diameter 1 | 94 mm |
Width 1 | 45 mm |
Bearing type | NEEDLE ROLLER BEARING |
Weight | 0,311 kg |