
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 140 mm |
| Width 1 | 36 mm |
| Bearing type | TAPERED ROLLER BEARING |
| External diameter 1 | 80 mm |
| Weight | 2,017 kg |

| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 140 mm |
| Width 1 | 36 mm |
| Bearing type | TAPERED ROLLER BEARING |
| External diameter 1 | 80 mm |
| Weight | 2,017 kg |