
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| External diameter 1 | 1498 mm |
| Weight | 2,367 kg |
| Internal diameter n°1 | 80 mm |
| Width 1 | 365 mm |
| Bearing type | TAPERED ROLLER BEARING |

| CHARACTERISTICS | |
|---|---|
| External diameter 1 | 1498 mm |
| Weight | 2,367 kg |
| Internal diameter n°1 | 80 mm |
| Width 1 | 365 mm |
| Bearing type | TAPERED ROLLER BEARING |