
Reference HDT097
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bearing type | CYLINDRICAL ROLLER BEARING |
External diameter 1 | 140 mm |
Internal diameter n°1 | 75 mm |
Width 1 | 3425 mm |
Weight | 2,193 kg |
CHARACTERISTICS | |
---|---|
Bearing type | CYLINDRICAL ROLLER BEARING |
External diameter 1 | 140 mm |
Internal diameter n°1 | 75 mm |
Width 1 | 3425 mm |
Weight | 2,193 kg |