
Reference HDT098
This kit contains the following reference(s)
- HDT098
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 40 mm |
Bearing type | TAPERED ROLLER BEARING |
External diameter 1 | 140 mm |
Weight | 0,69 kg |