
Reference HDT099
This kit contains the following reference(s)
- HDT099
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 25 mm |
Width 1 | 19 mm |
Bearing type | CYLINDRICAL ROLLER BEARING |
External diameter 1 | 62 mm |
Weight | 0,263 kg |