Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Fw - Under rollers diameter | 10 mm |
| D - External diameter | 14 mm |
| C - Width of bearing, drawn cup or outer ring | 12 mm |
| Mass | 0,004 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |