Reference HGB44893S01
This kit contains the following reference(s)
- P-HUB785T-2
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 3,51 kg |
Number of fixings wheel side | 4 |
Number of fixings hub side | 5 |
Width 1 | 120 mm |
External diameter 1 | 147 mm |