Reference HGB45779R01
This kit contains the following reference(s)
- HGB45779R01
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter | 119,3 mm |
Internal diameter n°1 | 85 mm |
Width | 39 mm |
Bearing type | HGB |
Weight | 2,742 kg |