Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 12 mm |
D - External diameter | 18 mm |
C1 - Width of the drawn cup L | 14 mm |
C3 - Max drawn cup closed end thickness LL | 2,7 mm |
Lubrication hole on outer ring | Non/No |
Inner ring reference | IR9X12X16 |
Mass | 0,011 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 6,6 kN |
C0r - Static load rating | 7,3 kN |
N lim - Grease lubrication limit speed | 10000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 100 °C |