Needle roller bearing, drawn cup, open end
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN | 
| Fw - Under rollers diameter | 16 mm | 
| D - External diameter | 22 mm | 
| C - Width of bearing, drawn cup or outer ring | 12 mm | 
| Lubrication hole on outer ring | Non/No | 
| Inner ring reference | IR12X16X13 | 
| Mass | 0,012 kg | 
| PRODUCT PERFORMANCE | |
|---|---|
| Cr - Dynamic load rating | 7,75 kN | 
| C0r - Static load rating | 9,7 kN | 
| N lim - Grease lubrication limit speed | 10000 tr/min | 
| N lim - Oil lubrication limit speed | 15000 tr/min | 
| Tmin - Min operating temperature | -20 °C | 
| Tmax - Max operating temperature | 120 °C |