Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 18 mm |
D - External diameter | 24 mm |
C2 - Width of the drawn cup LL | 16 mm |
C3 - Max drawn cup closed end thickness LL | 2,7 mm |
Lubrication hole on outer ring | Non/No |
Inner ring reference | IR15X18X17.5 |
Mass | 0,017 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 8,3 kN |
C0r - Static load rating | 10,9 kN |
Nlim - Grease lubrication limit speed | 9000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 100 °C |