
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,026 kg |
| Internal diameter n°1 | 30 mm |
| External diameter 2 | 37 mm |
| Width 1 | 12 mm |

This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Weight | 0,026 kg |
| Internal diameter n°1 | 30 mm |
| External diameter 2 | 37 mm |
| Width 1 | 12 mm |